URL
RUT200 - 4G/LTE Wi-Fi Router | Teltonika Networks (teltonika-networks.com)
Overview
The Teltonika RUT200 4G router is a compact industrial router for professional applications. The Customer can separately activate the integrated SIM card for communication in the defined EU region countries, Switzerland, Norway and the UK with the described wireless data bundles. Alternatively, the Customer may replace the SIM card for service via another provider.
External connectors make it possible to attach alternative antennas (not provided) and to easily find the best signal location.
The device is typically factory-mounted to enable easy connection to Climatix IC in places where no cabled internet connectivity is available. It also finds application where additional cabling is difficult (protected buildings, rented property), or with service engineers wishing to establish temporary connectivity to Climatix IC.
Key features | |
---|---|
Mobile module | 4G (LTE) – Cat 4 up to 150 Mbps, 3G – Up to 42 Mbps, 2G – Up to 236.8 kbps |
Wireless mode | IEEE 802.11b/g/n, Access Point (AP), Station (STA) |
Wi-Fi security | WPA2-Enterprise - PEAP, WPA2-PSK, WEP, WPA-EAP, WPA-PSK; AES-CCMP, TKIP, Auto Cipher modes, client separation |
Ethernet WAN | 1 x WAN port 10/100 Mbps, compliance IEEE 802.3, IEEE 802.3u standards, supports auto MDI/MDIX |
Ethernet LAN | 1 x LAN port, 10/100 Mbps, compliance with IEEE 802.3, IEEE 802.3u standards, supports auto MDI/MDIX |
Input | 1 x Digital Input, 0 - 6 V detected as logic low, 8 - 30 V detected as logic high |
Output | 1 x Digital Output, Open collector output, max output 30 V, 300 mA |
Power Connector | 4-pin industrial DC power socket |
Power Input voltage range | 9 – 30 VDC, reverse polarity protection; surge protection >31 VDC 10us max |
PoE (passive) | Passive PoE over spare pairs. Possibility to power up through LAN1 port, not compatible with IEEE802.3af, 802.3at and 802.3bt standards, Mode B, 9 - 30 VDC |
Power consumption | < 6.5 W Max |
Physical ports - Ethernet | 2 x RJ45 ports, 10/100 Mbps |
Physical ports – I/O | 1 x Digital Input, 1 x Digital Output on 4-pin power connector |
Physical ports – Power | 1 x 4-pin power connector |
Physical ports – Antenna | 2 x SMA for LTE, 1 x RP-SMA for Wi-Fi antenna connectors |
Dimensions (W x H x D) | 83 x 25 x 74 mm |
Weight | 125 g |
Scope of hardware delivery
- RUT200 LTE Router
- Quick start guide (English)
- Power cable with 4 pin DC connector (terminal block), 9‑30V/DC, without power supply
- DIN Rail Kit
- Directly mountable antenna extensions for 2x SMA for LTE, 1x RP‑SMA for Wi‑Fi
- Pre-mounted SIM card, external SIM holder for use within specified EU region countries, Switzerland, Norway and UK (no data included, must be separately activated)
Configuration and support details
- A configuration guide is available via
https://wiki.teltonika-networks.com/view/RUT200_Manual. - In the event that the delivered SIM card is not used, then connectivity questions should be addressed to the chosen SIM provider.
The wireless data bundles are available in the following countries via the shown network providers:
Territory | Network |
| Territory | Network |
---|---|---|---|---|
Austria | 3 Austria |
| Latvia | Tele2 Latvia |
Austria | T-Mobile Austria | Latvia | Bite Latvia | |
Austria | A1 Austria | Latvia | LMT Latvia | |
Belgium | Base Belgium | Lithuania | Tele2 | |
Belgium | Mobistar Belgium | Lithuania | Bite GSM Lithuania | |
Belgium | Proximus Belgium | Luxembourg | P and T Luxembourg | |
Bulgaria | A1 Bulgaria | Luxembourg | Tango Luxembourg | |
Bulgaria | Telenor | Luxembourg | Orange Luxembourg | |
Croatia | T-Mobile Croatia | Malta | Melita Mobile Ltd. | |
Croatia | A1 HR | Malta | Epic Malta | |
Cyprus | Cytamobile Cyprus | Netherlands | Vodafone Netherlands | |
Cyprus | PrimeTel Cyprus | Netherlands | T-Mobile Netherlands | |
Czech Republic | Vodafone Czech Republic | Netherlands | KPN Netherlands | |
Czech Republic | T-Mobile Czech Republic | Norway | Telenor Mobil Norway | |
Denmark | Telenor Denmark | Poland | ERA Poland | |
Denmark | TDC Denmark | Poland | Orange Poland | |
Estonia | Tele2 Estonia | Poland | Polkomtel Poland | |
Estonia | Elisa Estonia | Portugal | Vodafone Portugal | |
Finland | DNA Oy Finland | Portugal | TMN Portugal | |
Finland | Alands Mobilitelefon | Romania | Telekom Romania | |
Finland | Elisa Finland | Romania | Vodafone Romania | |
France | Orange France | Romania | Orange Romania | |
France | SFR France | Slovakia | T-Mobile Slovakia | |
France | Bouygues France | Slovakia | Orange Slovakia | |
Germany | T-Mobile Germany | Slovakia | O2_slovakia | |
Germany | Vodafone Germany | Slovenia | MobiTel Slovenia | |
Germany | Telefonica Germany | Slovenia | A1 Slovenia | |
Germany | Telefonica Germany | Spain | Vodafone Spain | |
Greece | Cosmote Greece | Spain | Orange Spain | |
Greece | Vodafone-Panafon Greece | Sweden | Telenor Sweden | |
Hungary | Telenor Hungary | Sweden | Tele2 Sweden | |
Hungary | Telekom Hungary | Switzerland | Sunrise Switzerland | |
Hungary | Vodafone Hungary | Switzerland | Swisscom Switzerland | |
Ireland | Vodafone Ireland | United Kingdom | O2 United Kingdom | |
Ireland | Three Ireland (Hutchison) Limited | United Kingdom | Hutchison United Kingdom | |
Italy | Vodafone Italy | United Kingdom | Vodafone United Kingdom | |
Italy | Telecom Italia Mobile |