Use 4-wire connection. Specifications apply to AC 24 V or DC 24 V.
Type | SNA | PMED | STR | PTR | IF | Wire cross section [mm2] | ||
---|---|---|---|---|---|---|---|---|
|
|
|
|
|
| 1.5 | 2.5 | 4.0 |
| [VA] | [W] | [VA] | [W] | [A] | max. cable length L [m] | ||
MXG461K15-0.6 | 33 | 15 | ≥50 | ≥50 | 3.15 | 60 | 100 | 160 |
MXG461K15-1.5 | ||||||||
MXG461K15-3 | ||||||||
MXG461K20-5 | ||||||||
MXG461K25-8 | ||||||||
MXG461K32-12 | 43 | 20 | ≥75 | 4 | 40 | 70 | 120 | |
MXG461K40-20 | ≥70 | |||||||
MXG461K50-30 | 65 | 26 | ≥100 | 6.3 | 30 | 50 | 80 |
SNA | nominal apparent power |
Pmed | typical power consumption in the application |
STR | Minimal apparent transformer power |
PTR | Minimum DC supply power |
IF | Minimal required slow fuse |
L | max. cable length with 4-wire connections, the max. permissible length of the separate 1.5 mm2 copper positioning signal wire is 200 m |