Ambient conditions | |
---|---|
Climatic ambient conditions
|
|
Mechanical ambient conditions
|
|
Standards, directives and approvals | |
---|---|
Product standard | IEC/EN 60730-1 Automatic electronic controls for household and similar use |
Electromagnetic compatibility | For residential, commercial, and industrial environments |
EU conformity (CE) | See EU declaration of conformity CA2T4461.1 *) |
UK conformity (UKCA) | See UK declaration of conformity A5W00186230A-001 *) |
RCM conformity | See RCM declaration of conformity A5W00004453 *) |
UL certification | UL 873 |
EAC conformity | Eurasia Conformity for all MXG.. |
CSA certification | C22.2 No. 24 |
Housing protection (upright to horizontal) | IP31 to EN 60529 |
Vibration (In case of strong vibrations, use high-flex stranded wires for safety reasons) | IEC 60068-2-6 1 g acceleration, 1...100 Hz, 10 min |
Environmental compatibility | The product environmental declaration (CE2E4461.1) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
Pressure Equipment Directive |
|
Directive | PED 2014/68/EU |
Pressure accessories | Scope: Article 1, section 1 Definitions: Article 2, section 5 |
Fluid group 2 | without CE-marking as per article 4, section 3 (sound engineering practice) Valves where PS x DN < 1000, do not require special testing and cannot carry the CE label |
*) The documents can be downloaded at https://www.siemens.com/bt/download.