For cooling water systems
- Permissible media temperature range: -40…130° C
- Pre-mounted stem heater for media temperatures < 0° C (AC / DC 24 V, 10 W)
- Short positioning time (< 2 s), high resolution (1 : 1000)
- Selectable valve characteristic: equal-percentage or linear
- High rangeability
- Operating voltage AC / DC 24 V
- Selectable standard signal inputs DC 0/2...10 V or DC 0/4...20 mA
- DC 0…20 V Phs phase-cut signal input for Staefa controllers
- Indication of operating state, visible from the outside
- Accurate position feedback signal by inductive stroke measurement
- Spring return facility: A to AB closed when deenergized
- Low friction, robust and maintenance-free
- Including fittings