System neutral AC 24 V, DC 20…30 V System potential AC 24 V, DC 20…30 V Control signal DC 0/2…10 V, DC 0/4…20 mA Measuring neutral (= G0) Position feedback signal DC 0/2…10 V, DC 0/4…20 mA Forced- control input Z Phase-cut signal DC 0...20 V Phs, interchangeable, galvanically isolated Phase-cut signal DC 0...20 V Phs, interchangeable, galvanically isolated
|