Type | Order number | DN | kvs [m3/h] | Δpmax [kPa] | Δps [kPa] | Operating voltage | Positioning signal | Positioning time | Spring return |
---|---|---|---|---|---|---|---|---|---|
MXG461K15-0.6 | S55308-M100 | 15 | 0,6 | 1000 | 1000 | AC /24 V DC 20…30 V | DC 0…10 V or DC 2…10 V or DC 0…20 mA or DC 4...20 mA | < 2 s | Yes |
MXG461K15-1.5 | S55308-M101 | 1,5 | |||||||
MXG461K15-3 | S55308-M102 | 3 | |||||||
MXG461K20-5 | S55308-M103 | 20 | 5 | 800 | 800 | ||||
MXG461K25-8 | S55308-M104 | 25 | 8 | 700 | 700 | ||||
MXG461K32-12 | S55308-M105 | 32 | 12 | 600 | 600 | ||||
MXG461K40-20 | S55308-M106 | 40 | 20 | ||||||
MXG461K50-30 | S55308-M107 | 50 | 30 |
Δpmax = max. permissible differential pressure across the valve’s control path, valid for the entire actuating range of the motorized valve
Δps = max. permissible differential pressure (close off pressure) at which the motorized valve will close securely against the pressure (used as 2-port valve)
Delivery
The valve body and the magnetic actuator form a constructive unit and cannot be separated. The Z366 stem heating element is included in the delivery and always pre-mounted. It should be switched on at medium temperatures < 0° C. It is operated with 24 V AC/DC and has an output of 10 W.
The brass / bronze fittings are included in the delivery.