Ambient conditions and protection classification | |
---|---|
Classification as per EN 60730 Automatic action Control function Pollution degree Overvoltage category |
Type 1 Class A 2 III |
Protection against electric shock | Suitable for use in protection class I or II systems |
Protection degree of housing to EN 60529 Front parts in DIN cut-out Terminal part |
IP30 IP20 |
Climatic ambient conditions
|
|
Mechanical ambient conditions
|
|
Standards, directives, and approvals | |
---|---|
Product standard | IEC/EN 60730-1 |
Product family standards | IEC/EN 63044-x |
Electromagnetic compatibility (EMC) | For residential, commercial, and industrial environments |
EU conformity (CE) | See CE declaration 1) |
EAC conformity | Eurasian compliance |
RCM conformity | See RCM declaration 1) |
UL/cUL certification (US / Canada) | UL916, http://ul.com/database UL94, housing material meets classification V-0 2) |
CSA certification | C22.2, http://csagroup.org/services-industries/product-listing |
FCC | CFR 47 Part 15C |
BACnet | Profile: B-BC Revision: 1.20 Detailed information on BACnet certificates, BTL listings, and PICS can be found on the BACnet website (filtered for Siemens products) |
Environmental compatibility 1) | The product environmental declaration 1) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
OSHPD seismic certification | Product meets OSHPD Special Seismic Certification Preapproval under California Building Code 2022 (CBC 2022) 3) |
1) Documents can be downloaded at www.siemens.com/bt/download. 2) Material level 3) When installed within the following Siemens enclosures: PXA-ENC18, PXA-ENC19, or PXA-ENC34. |
European Union conformity
Contact for regulatory topics: (EU) Siemens AG, Berliner Ring 23, DE-76437 Rastatt
FCC Statement
This equipment has been tested and found to comply with the limits for a Class B digital device, pursuant to part 15 of the FCC Rules. These limits are designed to provide reasonable protection against harmful interference in a residential installation. This equipment generates, uses and can radiate radio frequency energy and, if not installed and used in accordance with the instructions, may cause harmful interference to radio communications. However, there is no guarantee that interference will not occur in a particular installation. If this equipment does cause harmful interference to radio or television reception, which can be determined by turning the equipment off and on, the user is encouraged to try to correct the interference by one or more of the following measures:
- Reorient or relocate the receiving antenna.
- Increase the separation between the equipment and receiver.
- Connect the equipment into an outlet on a circuit different from that to which the receiver is connected.
- Consult the dealer or an experienced radio/TV technician for help.
This device complies with Part 15 of the FCC rules. Operation is subject to the following two conditions:
- This device may not cause harmful interference, and
- this device must accept any interference received, including interference that may cause undesired operation
FCC Caution: Changes or modifications not expressly approved by Siemens Switzerland Ltd. could void user authority to operate the equipment. United States representative
https://new.siemens.com/us/en/products/buildingtechnologies/home.html
Industry Canada statement
This device complies with ISED’s license-exempt RSSs. Operation is subject to the following two conditions:
- This device may not cause interference, and
- This device must accept any interference received, including interference that may cause undesired operation.
Radiofrequency radiation exposure statement
This equipment complies with FCC and IC radiation exposure limits set forth for an uncontrolled environment. This equipment should be installed and operated with a minimum distance of 20 cm between the radiator and your body.
This transmitter must not be co-located or operated in conjunction with any other antenna or transmitter.