Operating voltage (24 V~, ⏊, | AC 24 V -15 / +20 % (PELV) AC 24 V Class 2 (US) 48…63 Hz |
Operating voltage DC 24 V (24 V≃, ⏊, | DC 24 V -15 / +20 % (PELV) DC 24 V Class 2 (US) |
Functional ground (US) Functional earth | The terminal for the functional ground must be connected on the installation side with the building grounding system (PE). |
Screw terminals for wire cross sections up to | Max. 2.5 mm2 (14 AWG) |
Internal fusing | 4 A irreversible / non-replaceable |
External supply line fusing (EU) | Non-renewable fuse max. 10 A slow-blow |
Protection | Reverse connection protection for DC 24 V |