PXC4.M16-2 variants 1) | PXC4.M16S-2 | PXC4.M16-2 |
---|---|---|
Order number | S55375-C153 | S55375-C151 |
Number of inputs and outputs (Onboard) | 16 | 16 |
Number of universal inputs and outputs (UIO) | 12 | 12 |
Number of relay outputs (DO) | 4 | 4 |
Number of inputs and outputs (Onboard + TXM) | up to 40 | up to 40 |
Number of integration data points | 0 | up to 40 |
Total number TXM-I/Os and integration DPs | 40 2) | 80 2) |
Number of KNX PL-Link devices | 0 | up to 64 2) |
Number of configurable RS485 interfaces for Modbus RTU integration | 0 | 1 |
Number of M-bus meters wired via level converters (RS485) 3) | 0 | up to 250 |
1) For details on engineering, see PXC4, PXC5 & PXC7 Planning overview, A6V13054435. 2) KNX PL-Link data points do not count as integration points. For KNX PL-Link, only the limits on BACnet objects are considered. 3) The limitation is given by the maximum number of integration data points and maximum number of BACnet objects. |