Ethernet interface

Plug

2 x RJ45, shielded

Interface type

10Base-T / 100Base-TX, IEEE 802.3 fully compliant

Bit rate

10/100 Mbps, autosensing

Protocol

BACnet/IP on UDP/IP, BACnet/SC on TCP/IP, and HTTPS on TCP/IP

Cabling (in-house cabling only), cable type

10 Mbps: Min. CAT3, shielded cable is recommended
100 Mbps: Min. CAT5, shielded cable is recommended

Cable length

Max. 100 m (330 ft)

WLAN interface

Interface type

Wireless access point

Supported standards

Frequency band

WLAN channels

Maximum radio-frequency power

IEEE 802.11b/g/n

2.4…2.462 GHz

1…11

16.4 dBm

Distance (unobstructed field)

Min. 5 m (16 ft)

Device pairing

Activation / deactivation with service button

Automatic switch off after 10 minutes if no WLAN-client is connected.

Optionally, for cyber security reasons, the WLAN can be permanently disabled via configuration.

Default SSID and WLAN password: Scan the QR code.
It will display something like WIFI:S:PXC4.E16-2_0000550;T:WPA;P:1400052738;;
Then SSID = PXC4.E16-2_0000550 and password = 1400052738

Determine manually: Use the information from the Date/Series/SN block It will display something like:

Date/Series: 20190423A0000550
S/N: 1400052738

SSID = <ASN>_<Running number after the series letter> and password = <S/N>

M-bus interface on COM interface (RS485)

Interface type

EIA-485, electrically isolated

Baud rate

300, 600, 1200, 2400, 4800, 9600, 19200, 38400.

The maximum baud rate is depending on the configuration of M-bus S-devices (subordinate devices) and M-bus repeater.

Internal bus termination

120 Ohm, switchable with DIP switch

Internal bus polarization

270 Ohm pull-up/pull-down resistances, switchable with DIP switch

Cabling (in-house cabling only)

3-wire cable, shielded cable recommended (shield must be connected to building earth in the mounting panel)

Cable length

Max. 1000 m (3300 ft)

Protection

Short-circuit proof
Protection against faulty wiring with AC 24 V and DC 24 V

M-bus level converter including power supply (required)

Configuration examples (simple M-bus loads à 1.5 mA):

  • Up to 2 M-bus devices: STV Electronic, MPW-2 1
  • Up to 6 M-bus devices: STV Electronic, MPW-6 1
  • Up to 60 M-bus devices: Relay GmbH, PW60 1

1 For STV Electronic level converters, refer to https://www.stv-electronic.de/. For Relay GmbH level converters, refer to https://www.relay.de/.
The use of these products is a recommendation only. Siemens cannot guarantee functionality nor take over any warranty for third-party products. This information is subject to change without notice.

KNX PL-Link interface

Type

KNX TP1 PL-Link, galvanic isolation

Baud rate: 9.6 kbps

Cabling (in-house cabling only)

2-wire cable, 0.75 mm2 / AWG20
or 1 mm2 / AWG18

Cable length

With internal supply: Max. 80 m (262 ft)
With external supply: Max. 1000 m (3300 ft)

Internal bus power

Max. 50 mA

When using external bus power for KNX PL-Link, switch off the internal bus power via the ABT Site Tool.

I/O modules TXM bus interface

Nominal voltage

DC 24 V

Supply current for I/O modules TXM

Max. 300 mA

Connectable in parallel with DC 24 V power supply module TXS1.12F4

For details, see: TX-I/O- engineering and installation, CM110562

Protection

Short-circuit proof

TXM I/O module plug: Protection against faulty wiring

No protection, use cover.

Field device supply (I/O module TXM)

AC 24 V output current (terminal V~ on the TXM module)

Max. 2 A, short-circuit proof 1)

If PXC4.E16-2 is powered by DC voltage, the field device supply on terminal V~ of the TXM modules is also DC voltage.

1) Sum of onboard V~ and TXM module V~ current is max. 2 A.

Field device supply (Onboard)

AC 24 V output current (terminal V≃)

Max. 2 A, short-circuit proof 1)

If PXC4.E16-2 is powered by DC voltage, the field device supply on terminal V≃ is also DC voltage.

DC 24 V output current (terminal V+)

Max. 100 mA, short-circuit proof, protected against incorrect wiring with AC 24 V

1) Sum of onboard V~ and TXM module V~ current is max. 2 A.

Screw terminals, plug-in

Cu-wire or Cu-strand with wire end sleeve

1 x 0.6 mm ∅ to 2.5 mm2 (22 to 14 AWG)
or 2 x 0.6 mm ∅ to 1.0 mm2 (22 to 18 AWG)

Cu-strand without wire end sleeve

1 x 0.6 mm ∅ to 2.5 mm2 (22 to 14 AWG)
or 2 x 0.6 mm ∅ to 1.5 mm2 (22 to 16 AWG)

Stripping length

6...7.5 mm (0.24...0.29 in)

Screwdriver

Slot screws, screwdriver size 1 with shaft ø = 3 mm

Max. tightening torque

0.6 Nm (0.44 lb ft)

On PXC4.E16-2

Modbus RTU interface

Interface type

EIA-485, electrically isolated

Baud rate

300, 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 76800, 115200 (depending on the configuration)

Internal bus termination

120 Ohm, switchable with DIP switch

Internal bus polarization

270 Ohm pull-up/pull-down resistances, switchable with DIP switch

Cabling (in-house cabling only)

3-wire cable, shielded cable recommended (shield must be connected to building earth in the mounting panel)

Cable length

Max. 1000 m (3300 ft)

Protection

Short-circuit proof
Protection against faulty wiring with AC 24 V and DC 24 V