Terminal | Symbol | Description | Module | Channel |
1, 2 | 2 x RJ45 interface for Ethernet with switch |
|
| |
3, 4 | KNX | PXC4.E16-2: KNX PL-Link |
|
|
5, 6 | ≃, ⏊ | Operating voltage AC 24 V or DC 24 V |
|
|
7 | Functional ground (must be connected on the installation side with the building grounding system (PE)). |
|
| |
9 to 17 | Ux | Universal inputs / outputs 1…12 | 61 | 1…12 |
| ⏊ | Measuring ground for Ux |
|
|
8, 19 | V+ | DC 24 V power for field devices 2.4 W / <100 mA |
|
|
18, 29 | V≃ | AC 24 V power for field devices 48 VA / 2 A |
|
|
68, 69, 70 | COM | PXC4.E16-2: Interface EIA-485 (M-bus, Modbus RTU) |
|
|
Term | on, off | PXC4.E16-2: Switch for bus termination |
|
|
Polar | on, off | Switch for polarization |
|
|
75 to 86 | DOx | Relay outputs 1…4 | 11 | 1…4 |
Wiring lines for field devices
Wiring length max. 300 m (1,000 ft), CU wire or CU strand.
Cross-section depending on the signal
30 m (100 ft) applies for signal types AI NTC10K and AI NTC100K
or 300 m (984 ft) with shielding
Examples of connection diagrams for universal inputs/outputs
Digital inputs |
|
| |
|
| ||
Count inputs: | Counter inputs, that count faster than 1 Hz and are laid with more than 10 meters using analog inputs in the same cable duct, must be shielded. |
Analog inputs |
|
| |
|
| ||
|
| ||
|
| ||
|
| ||
|
|
Analog outputs |
|
| |
|
| ||
|
|