Optimized, flexible automation station for HVAC and building automation and control systems
- System functions (alarming, scheduling, trending, access protection with individually definable user profiles and categories)
- Integrates data points and/or subsystems via Modbus RTU and/or Modbus TCP
- Integration of wired M-bus meters via RS485 level-converter:
- Offline and/or online engineering with ABT Site. No additional M-bus tool required
- Primary and/or secondary device addressing
- The following functions are available with KNX PL-Link bus:
- Communication with RDG2..KN room thermostats, sensors, and operator units
- Plug-and-play connection of Siemens field devices with KNX PL-Link
- Engineering and commissioning with the ABT Site Tool using graphical function charts
- Freely programmable. All function blocks, available in libraries, can be graphically connected.
- BTL tested BACnet communication on IP (BACnet/IP or BACnet/SC), in compliance with the BACnet standard including B-BC profile (Rev. 1.20)
- IT security including HTTPS, IEC-62443 4-2 (Security Level 2*), and BACnet Secure Connect
- BACnet Secure Connect support as BACnet/SC node
- Generic operation via embedded web interface
- Direct cloud connectivity with Building X for remote access, data points time series, and data points commanding (changing state, writing setpoints, commanding outputs, etc.). BACnet alarms are forwarded to the cloud with automatic notifications via e-mail or SMS.
- 2-port Ethernet switch for low-cost cabling
- WLAN interface for engineering and commissioning
- Operating voltage AC 24 V or DC 24 V
- Direct connection of field devices
- DIN rail or screw mounting
- Plug-in screw terminal blocks
* For details about network and physical setup, refer to the Desigo Products Cybersecurity Guidelines (A6V14142297).