Power supply DC 24 V - Mounting - Installation - FDA222 - FDA242
FDA222, FDA242 Aspirating smoke detector Installation;Mounting
- Product Family
- Sinteso
- Cerberus PRO
- Content Language
- English
- Content Type
- Technical Documentation > Mounting Instructions
- Technical Documentation > Installation Instructions
- Document No
- A6V13580856_en--_a
- Download ID
- A6V14584585
- Stock No.
- S54333-F105-A1
- S54333-F106-A1
- Product No.
- FDA222
- FDA242
- Access level
- Internet
- File Type
- html
Power supply DC 24 V- Connect the cable to the connector.
- Cable cross section: 0.2…2.5 mm2 flexible (AWG 12…30)
- Cable cross section: 0.2…1.5 mm2 rigid
Connecting the power supply DC 24 V