Type | Designation | Order number | Weight [kg] |
---|---|---|---|
FDA222 | Aspirating smoke detector | S54333-F105-A1 | 2.400 |
FDA242 | Aspirating smoke detector | S54333-F106-A1 | 2.400 |
Accessories | |||
FDAZ295 | Relay card | S54333-B105-A1 | 0.045 |
FDAZ296 | 4...20mA card | S54333-B106-A1 | 0.025 |
FP120-Z1 | Power supply kit A (70 W) | S54400-S122-A1 | 3.920 |
FA2003-A1 | Battery (12 V, 7 Ah, VdS) | A5Q00019353 | 2.450 |
FA2004-A1 | Battery (12 V, 12 Ah, VdS) | A5Q00019354 | 3.930 |
FA2005-A1 | Battery (12 V, 17 Ah, VdS) | A5Q00019677 | 5.640 |
FDAZ292 | ASD filter box | S54333-C92-A1 | 0.220 |
Spare parts | |||
FDAZ292-AA | ASD filter set | S54333-S91-A1 | 0.009 |
FDAS292 | Aspirator | S54333-B12-A1 | 0.120 |
FDAS291 | Detection chamber | S54333-B11-A1 | 0.230 |