Front indicator
The front indicator shows device statuses.
- Alarm level
- Dust
- Airflow
- Label field
- Operation
- Connection
- Fault
- Buzzer
Status indicators
Label field | |||||
Fire 2 | Operation | ||||
Fire 1 | Connection | ||||
Pre-alarm | Dust | Fault | |||
Early warning | Airflow | Service button |
Opening the aspirating smoke detector
Open the housing to access the service area:
- Move two sliders at the top and bottom into the
position.
- Push in the two lugs at the top with a screwdriver.
- Tilt the cover forward at the top and remove.
Accessories
FDAZ295 relay card | |
---|---|
|
FDAZ296 4...20mA card | |
---|---|
|
FDAS292 aspirator (FDA222, FDA242, FDA261, FDA262) | |
---|---|
|
FDAS291 detection chamber (FDA222, FDA242, FDA261, FDA262) | |
---|---|
|
Power supply kit FP120-Z1 | |
---|---|
|
Battery FA2003-A1 (12 V, 7 Ah, VdS) | |
---|---|
|
Battery FA2004-A1 (12 V, 12 Ah, VdS) | |
---|---|
|
Battery FA2005-A1 (12 V, 17 Ah, VdS) | |
---|---|
|
FDAZ292 ASD filter box | |
---|---|
|
FDAZ292-AA ASD filter set | |
---|---|
|