Type | Order number |
|---|---|
SDNS-S | S54476-B280-B1 |
SDNS-M | S54476-B280-B2 |
SDNS-L | S54476-B280-B3 |
SDNS-M-H | S54476-B280-B4 |
SDNS-L-H | S54476-B280-B5 |
SDNS-M-SC | S54476-B280-B6 |
Specifying the required nozzle hole
The required hole in the T-piece must be specified in the 'Manufacturing instruction' SAP field. It can be ordered in different hole sizes in 0.1 mm increments.
Inert gas applications:
If necessary, all types with a hole diameter ≥3.0 mm can be executed for inert gas applications. The type-specific maximum diameter should not be exceeded under any circumstances.