Specification | Value |
---|---|
Wireless technology | LoRaWAN 1.0.2 |
Wireless security | LoRaWAN End-to-End Encryption (AES) |
LoRaWAN device type | Class C End-Device |
Supported LoRaWAN features | OTAA |
Supported LoRaWAN regions | US902-928 |
Frequency sub-band | 2 |
Link budget | 122.5 dBm (SF7) |
RF transmit power | 14 dB/20 dB |
Data rate | 3 (Fixed) |