Devices details

1

Device Hierarchy

Displays the plant hierarchy of the devices:
Panels - Areas - Sections - Zone - Devices - Device details
Select another hierarchy level to display subordinate devices.

2

Device name and tests state

Defines device name and test state.

Device test state: Failed or Skipped or Not applicable . The device reports a Passed state and cannot be selected.

Default device test result state is Not Tested if the device test is not initiated.

3

Parameter set

Set the parameter value. For example, standard or office.

4

Manual test date

Displays date at which the device is tested manually.

5

Alarm Indicator

Activate the alarm indicator for the selected device.

6

Visual check

Visual check column indicates the device is checked. The value of the Visual check depends on the status of Manual tests on the device.

  • OK: When the device is checked manually then can set the Visual check status is Ok.
  • Not OK: When the device has some issue then the status is set as Not ok.
  • Not checked: When the device testing is not started then the status is Not checked.

7

Comment

Select a predefine comment or enter a free text comment.

8

Sensitivity

Sensitivity: Sensitivity value is indicated with %/ft

Value: The value is represented in%/ft color codes:

  • Green: 0-99%
  • Orange: 100-150%
  • Red: > 150%

Updated: Displays the date on which the device is updated.

9

Information

Displays information of the device.

10

Save

Saves all entries.