• You have selected a site with firmware version MP8.0 and above.
  1. Tap Devices .
  • The Panels page displays.
  1. Tap Filter.
  • Filter dialog box appears.
  1. Select one or more sub-filter criteria to filter the device lists accordingly:
  • Comments: If Show devices with comments is enabled, then devices with comments are displayed at the top in the filter lists.
  • Date range: Tap Start date and End date.
  • Tested in test mode or real fire alarm: As per the status of the device testing in tested mode or real mode select the status:
    - Passed
    - Failed
    - Skipped
    - Not tested
  • Visual check: Select the status of the following fields:
    - OK
    - Not OK
    - Not checked
  • DFT result: Select the status of the following fields:
    - Passed
    - Not available
  • Device type: Select the required device type:
    - Automatic
    - Manual
    - Other
  • Device enabled: Select the device status:
    - Yes
    - No
  1. (Optional) Tap Clear all to clear all the status of each field.
  1. Tap Apply or Cancel to apply or cancel the applied filter criteria.
  • Device lists is filtered as per the above selected filter criteria.