Device details

1

Device Hierarchy

Displays the plant hierarchy of the devices:
Panels - Areas - Sections - Zone - Devices - Device details
Select another hierarchy level to display subordinate devices.

2

Result

Defines device test state and test result.

Device test state: Failed or Skipped or Not applicable . The device reports a Passed state and cannot be selected.

Default device test result state is Not Tested if the device test is not initiated.

3

Alarm Indicator

Activate the alarm indicator for the selected device.

4

Visual check

Visual check column indicates the device is checked. The value of the Visual check depends on the status of Manual tests on the device.

  • OK: When the device is checked manually then can set the Visual check status is Ok.
  • Not OK: When the device has some issue then the status is set as Not ok.
  • Not checked: When the device testing is not started then the status is Not checked.

5

Comment

Select a predefine comment or enter a free text comment.

6

Previous results

Displays whether device testing is done in test mode or by real fire alarm.

7

DFT

Disturbance Free Test (DFT) is applicable to only Automatic detectors which automatically detects the status of the detectors virtually. Following are the different DFT values:
Not tested: When the DFT tests is not initiated
Pass: When automatic detector tests from panel is started then status is passed.

8

Soiling

Soiling level: Indicates the soil level on the detector. The value is in %. Based on the soiling value the exchange detector action is recommended or required.

Show Expect exchange within indicates the period to exchange the detector. Depending on the soiling value the exchange period is predicted. For example, if the soiling value is 6% which is low value, then in this case Show Expect exchange within is displayed as 'More than 2 years'.

Compensation: Transform detector soil value to 0-150% with color code:

  • If the soil value is between 0-99% (Normal/Low value) is indicated by 'Green' color and No action required
  • If the soil value is between 100-150% (High) is indicated by 'Orange' color and Exchange recommended
  • If the soil value is above > 150% (Maximum) is indicated by 'Red' and Exchange required

Action: Displays the information about the action taken while exchanging the detectors.

Updated: Displays the details about the date on which the device is updated.

9

Information

Displays information of the device.

10

Save

Saves all entries.