| Operating voltage | Operating voltage |
|---|---|---|
|
Full load | 88 VA / 3.7 A | 77 W / 3.2 A |
Base load (without loading by I/O modules TXM and field devices) | 24 VA / 1.0 A | 12 W / 0.5 A |
Field device supply V+ (DC 24 V, 200 mA) | 11 VA / 0.46 A | 5.7 W / 0.24 A |
I/O modules TXM supply | 15 VA / 0.6 A | 8 W / 0.3 A |
Field device supply V≃ | Max. 2 A, total of the connected field devices < 48 VA / 48 W | |