Ambient conditions and protection classification | |
---|---|
Classification as per EN 60730 Automatic action Control function Pollution degree Overvoltage category |
Type 1 Class A 2 III |
Protection against electric shock | Suitable for use in protection class I or II systems |
Protection degree of housing to EN 60529 Front parts in DIN cut-out Terminal part |
IP30 IP20 |
Climatic ambient conditions
|
|
Mechanical ambient conditions
|
|
Standards, directives, and approvals | |
---|---|
Product standard | IEC/EN 60730-1 |
Product family standards | IEC/EN 63044-x |
Electromagnetic compatibility (EMC) | For residential, commercial, and industrial environments |
EU conformity (CE) | See CE declaration 1) |
UK conformity (UKCA) | See UK declaration 1) |
EAC conformity | Eurasian compliance |
RCM conformity | See RCM declaration 1) |
UL/cUL certification (US / Canada) | UL916, http://ul.com/database |
CSA certification | C22.2, http://csagroup.org/services-industries/product-listing |
FCC | CFR 47 Part 15C |
BACnet | B-BC |
AMEV profile (BACnet 2017) | AS-B 2) |
KBOB profile (BACnet 2017) | AS-CH 3) |
Environmental compatibility 1) | The product environmental declaration 1) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
1) Documents can be downloaded at www.siemens.com/bt/download. 2) AS-B pending 3) AS-CH pending |