Terminal | Symbol | Description |
1A, 1B | 2 x RJ45 interface for Ethernet with switch | |
2 | 1 x RJ45 interface (for future use) | |
3, 4 | KNX | For future use |
5, 6 | ≃, ⏊ | Operating voltage AC 24 V or DC 24 V |
7 | Functional ground (must be connected on the installation side with the building grounding system (PE)). | |
8, 10 | Dx | Digital inputs 1…2 |
20 to 31 | Ux | Universal inputs / outputs 1…8 |
40 to 51 | Xx | Super universal inputs / outputs 1…8 |
| ⏊ | Measuring ground for Ux and Xx |
32, 36 | V≃ | AC 24 V power for field devices 48 VA / 2 A |
35, 39 | V+ | DC 24 V power for field devices 4.8 W / <200 mA |
66, 67 | MBUS | M-bus interface (for future use) |
68, 69, 70 | COM1 | Interface EIA-485 (BACnet MS/TP or P1) |
71, 72, 73 | COM2 | Interface EIA-485 (BACnet MS/TP or P1) |
Term | on, off | Switch for bus termination |
Polar | on, off | Switch for polarization |
75 to 92 | DOx | Relay outputs 1…6 |
Right side of device |
| Interface for connecting TXM I/O modules |
Wiring lines for field devices
Wiring length max. 300 m (1,000 ft), CU wire or CU strand.
Cross-section depending on the signal
30 m (100 ft) applies for signal types AI NTC10K and AI NTC100K
or 300 m (984 ft) with shielding