16 universal inputs / outputs U1...U8 and X1…X8 with the following output functions (10-bit DA converter):
Voltage output, analog | |||
---|---|---|---|
Type | Range (over range) | Resolution | Output current |
AO 0-10 V | 0...10 V (-0.05…10.6 V) | 1 mV | Max. 1 mA |
AO 0-10 V standard | 0...100% 0% = 0 V, 100% = 10 V | 0.01 % | Max. 1 mA |
Current output, analog (only outputs X5…X8) *) | |||
---|---|---|---|
Type | Range (over range) | Resolution | Load |
AO 4-20 mA | 4...20 mA (3.92…20.96 mA) | 1 µA | 0…500 Ω |
Output to drive off-board relay (only outputs X1…X4) *) | |
---|---|
Output voltage | DC 0 V or 24 V |
Load resistance | Min. 1000 Ω |
Load current | Max. 24 mA |
*) In total 4 outputs can be configured as current outputs or to drive off-board relays (e.g. 3 current outputs on X5-X8 and 1 output to drive an off-board relay on X1-X4). |
Relay output (outputs DO1...DO6) | |
---|---|
External supply line fusing Non-renewable fuse |
Max. 10 A, slow |
Switching voltage AC/DC | Max. AC 250 V / DC 30 V |
Current load AC | NO contact: Max. 4 A resistive, 3 A inductive (cos phi 0.6) |
Current on make AC | NO contact: Max. 10 A (1 s) NC contact: Max. 3 A (1 s) |
Current load DC | NO contact: Max. 3 A resistive at DC 30 V |
Response / release time | 7 ms / 3 ms typical |
Contact life at AC 250 V (reference values) At 0.3 A resistive Reduction factor for inductive load (cos phi = 0.6) |
5 x 105 switching cycles 0.6 |
Insulating strength between relay contacts and system electronics (reinforced insulation). | AC 3750 V, as per EN 60730-1 |
Risk of heavy electromagnetic disturbances and lower contact life when no overvoltage protection is used when switching inductive loads.
- When switching inductive loads (e.g. contactors or electric motors) it is strongly recommended to use suitable overvoltage protection devices to avoid heavy electromagnetic disturbances and to ensure the specified contact life.