Hardware information

Processor

NXP i.MX8 DualX, 1.2 GHz

Storage

1 GByte RAM
8 GByte eMMC

Data backup in the event of power failure

Energy reserve (supercap) to support real-time clock (7 days).
Real Time Clock (RTC) is 1 sec. resolution

Energy reserve to support real-time clock can be extended using optional battery BR2032: depending on the life time of battery and use, typical 10 years.
(Battery safety requirement and specification for BR2032 according to IEC 60086-4 or UL1642.
Battery must be rated for ambient temperature 85 °C (185 °F))

Low power of battery will be indicated by LED and a system alarm will be generated

In case of power failure, data in flash memory will be saved. Data changes are saved to flash every 5 minutes.

Automatic data retention cannot be turned on or off.