DI | Digital inputs for potential-free contacts for signaling functions (NO, NC) |
UIO | Universal inputs and outputs support the following signal types: - Passive sensors LG-Ni 1000, 2x LG-Ni1000, Pt 1000 (375, 385), NTC 10k (Type II / Beta (0-50 °C) = 3892 K), NTC 100k
- Resistance sensors 1000 Ohm, 2500 Ohm, 1000...1175 Ohm (for setpoint shift)
- Voltage input analog DC 0…10 V
- Binary potential-free contacts for signaling functions (NO, NC, pulse NO)
- Counter to 25 Hz (electronic switch to 100 Hz)
- Analog outputs DC 0…10 V
|
XIO | Super universal inputs and outputs support the following signal types: - All signal types as UIO, plus
- Current measurement analog DC 0...20 mA or 4...20 mA
- Current output analog DC 4…20 mA (terminals X5...X8)
- Output to drive off-board DC 24 V relay (terminals X1…X4)
|
DO | Relay outputs for binary controls, changeover contact (NO, NC, BO pulse and BO OnOffPulse, MO steps, MO pulse, BO 3-pos) |