Technical data | |
---|---|
Nominal pressure | 140 bar |
Pilot pressure Minimum Maximum |
6 bar 10 bar |
Threads of ball valve SELVAL-140-25F SELVAL-140-32F SELVAL-140-50F SELVAL-140-80F SELVAL-140-100F |
BSP G1" internal thread BSP G1 1/4" internal thread BSP G2" internal thread ISO 6164-2 flange 3" ISO 320 flange 4" |
Inner diameter of ball valve SELVAL-140-25F SELVAL-140-32F SELVAL-140-50F SELVAL-140-80F SELVAL-140-100F |
25 mm 32 mm 48 mm 76 mm 100 mm |
Thread on pilot gas inlet SELVAL-140-25F SELVAL-140-32F SELVAL-140-50F SELVAL-140-80F SELVAL-140-100F |
G1/8” internal thread G1/4" internal thread G1/4" internal thread G1/4" internal thread G1/4" internal thread |
Extinguishant | IG-01, IG-55, IG-100, IG-541, CO2, FK-5-1-12, HFC 227ea |
Pilot gas | IG-01, IG-100, IG-55, IG-541, compressed air |
Switchbox Voltage Current Number of contacts |
12 V to 250 V AC/DC 0.1 A - 10 A 2 change over contacts |
Mounting position | User defined |
Flow direction | Following arrow direction on valve body |
Wrench size for manual actuation SELVAL-140-25F SELVAL-140-32F SELVAL-140-50F SELVAL-140-80F SELVAL-140-100F |
15 mm 19 mm 22 mm 27 mm 36 mm |
Materials | Galvanized steel, stainless steel, aluminum, elastomer |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -20 °C to +65 °C, non-condensing |
Weight SELVAL-140-25F SELVAL-140-32F SELVAL-140-50F SELVAL-140-80F SELVAL-140-100F |
6.9 kg 10.9 kg 18.3 kg 80.1 kg 113.4 kg |
OEM type | |
---|---|
SELVAL-140-25F | F3001000 |
Marking on ball valve | |
---|---|
YYYY-WW FiWaRec F300xxxx-002 DNxx + Gx / ISOx PN140bar --> VdS CE 0786 Pilot-pressure pmin 6bar, pmax 10bar |
Certifications and compliances | |
---|---|
VdS | G321007 |
UKCA | 0086-CPR-798100 |
UL/ULC | EX28673 |
FM | PR461720 |
RoHS | Compliant |
| ||
305/2011/EU (CPR) EN 12094-5 | 0786-CPR-30235 |
The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download. |