Selector valve
- Ball valve with pneumatically operated drive for multi zone extinguishing systems
- Switchbox with two limit switches to monitor the position of the selector valve (open/closed)
- Available in different sizes: DN25, DN32, DN50, DN80 and DN100
- Nominal pressure: 140 bar
- Pilot pressure: 6 to 10 bar
- Reset tool included
Product codes:
SELVAL-140-25F - S54476-B76-A20
SELVAL-140-32F - S54476-B76-A21
SELVAL-140-50F - S54476-B76-A22
SELVAL-140-80F - S54476-B76-A23
SELVAL-140-100F - S54476-B76-A24