Full name: Project name + Device category name. For example, if a device category is AHU and GPI variable is AHU_F1_1.SF_STA, then the full name of the device is XX.AHU.AHU_F1_1.SF_STA.
Full GPI variable name: Unit name + Device name + Status. For example, if the unit is AHU-F1-1, the device is Supply Fan and the status is Operation, then the full name of the device is AHU_F1_1.SF_STA.
A unit name should be the same with that in the layout plan. If no unit name is mentioned in the plan, name the unit using its category, floor number and device numbering. For example, a unit on the first floor can be named as AHU_F1_#.
Device names and statuses can be found in this document. You can also add new ones following defined naming conventions and summarize the newly-added regularly.
Project names can be acronyms or known English terms.
Device category | Name |
---|---|
Air conditioning system | AHU |
Fresh air system | PAU, MAU or FAU |
Lighting | LIGHTING |
Chiller plant | CHILLER PLANT |
HEX | HEX |
Lift | LIFT |
Water system | WATER |
Other | OTHER |
Description
Name | English name |
---|---|
Air conditioning + Supply/extract air | |
PAU | Pre-Cooling Air Handling Unit |
FAU | Fresh Air Unit |
MAU | Make-up Air Unit |
AHU | Air Handle Unit |
OA | Outside Air |
FA | Fresh Air |
RA | Return Air |
EA | Exhaust Air |
SA | Supply Air |
RM | Room |
CLG | Cooling |
HTG | Heating |
COIL_D | Coil Downstream |
CCOIL_D | Cooling Coil Downstream |
HCOIL_D | Heating Coil Downstream |
FAN | Fan |
FF | Fresh Fan |
SF | Supply Fan |
RF | Return Fan |
EF | Exhaust Fan |
SEF | Smoke/Exhaust Extraction Fan |
HRE | Heat Recovery Equipment |
RHE | Rotary Heat Exchanger |
VFD | Variable Frequency Drive |
VLV(V) | Cooling/Heating Valve(Valve) |
CV | Cooling Valve |
HV | Heating Valve |
PHV | Pre-Heating Valve |
HUM | Humidifier |
EH | Electric Heater |
D | Damper |
FILT | Filter |
PFILT | Primary Filter |
SFILT | Secondary Filter |
HFILT | Hepa Filter |
RFILT | Return Filter |
Cooling/heating source | |
S | Supply |
R | Return |
CHW | Chilled Water |
CDW | Condenser Water |
HW | Hot Water |
BP | Bypass |
CT | Cooling Tower |
P | Primary |
S | Secondary |
HEX | Heat Exchanger |
CEX | Cool Exchanger |
CH | Chiller |
CHWV | Chilled Water Valve |
CHWSV | Chilled Water Supply Valve |
CHWRV | Chilled Water Return Valve |
CDWV | Condenser Water Valve |
CDWSV | Condenser Water Supply Valve |
CDWRV | Condenser Water Return Valve |
BPV | Bypass Valve |
CHWP | Chilled Water Pump |
CHWPP | Chilled Water Primary Pump |
CHWSP | Chilled Water Secondary Pump |
CDWP | Condenser Water Pump |
GP | Glycol Pump |
CTF | Cooling Tower Fan |
CTV | Cooling Tower Valve |
CTSV | Cooling Tower Supply Valve |
CTRV | Cooling Tower Return Valve |
CTEH | Cooling Tower Electric Heater |
BLR | Boiler |
HWP | Hot Water Pump |
HWPP | Hot Water Primary Pump |
HWSP | Hot Water Secondary Pump |
Others | |
LT | Lighting |
LILT | Lift |
P | Pump |
AC | Air Compressor |
FAV | Fresh air ventilator |
HP | Heat Pump |
ASHP | Air Source Heat Pump |
WSHP | Water Source Heat Pump |