Function block | Description | Remark |
|---|---|---|
Main loop | Each program contains only one main loop | You cannot add or delete a main loop |
Protection of block connection | Only input and output of the same type can be connected to each other | The tool disconnects blocks of different types automatically without prompting. |
Loop of a fixed time cycle | Max. three per program in minutes or seconds, with a minimum of one second and no decimal. The value of cycle time must be less than 2000 | More than three are not allowed |
PID | Max. 35 are allowed. | More than 35 are not allowed |
MU_ITEM | Max. eight are valid. You can add inputs infinitely in the speech bubble after clicking the gear icon on the block, but only eight are allowed as valid channels. If a block contains only one or two channels, the inputs must be of digital type, otherwise they must be analog inputs. The block only accepts numeric values | N/A |
B2I | Max. 16 are valid. You can add inputs infinitely in the speech bubble after clicking the gear icon on the block, but only 16 are allowed as valid channels. | N/A |
Average of list | Max. 8 are valid. You can add inputs infinitely in the speech bubble after clicking the gear icon on the block, but only 8 are allowed as valid channels. | N/A |
Total Time(h) | Max. eight are allowed. | More than eight are not allowed |
I/O Value Set, Virtual Point Set | The inputs depend on the type of I/O or virtual point | N/A |
TIME(Second) | Max. 60 are allowed | More than 60 are not allowed. |
I/O Value Set | Displays analog and digital outputs rather than input types | N/A |
Reliability Get | The supported input types are:
| BI (digital input) data type is not supported |