Description
Functions as an event counter.
Function
Each time the input signal is in the state of Counter up, the output count value increases by 1. When the count value is equal to Pre-set Value, the trigger signal outputs 1. When Reset is equal to 1, reset the event counter to start counting events from zero.
Input
PIN | Description |
---|---|
Counter up | BOOL, rising edge pulse trigger signal. |
Reset | BOOL, signal of resetting the event counter to zero. Use short pulses when in use. |
Pre-set Value | FLOAT, preset count value. |
Output
PIN | Description |
---|---|
Q | Optional; when the count value reaches the preset value, this signal becomes 1. |
CurrentValue | Optional; current count value. |
Example 1
Water pump start-stop count.
Example 2
Turn on Indicator1 for five seconds every 10 times the water pump is activated.
Example 3
Hotel room chandelier control: If the primary switch is closed, pressing the self-reset chandelier switch turns on/off the chandelier; if the primary switch is open, the chandelier turns off immediately with no possibility to be switched on again.