Description
This function block set is used to control the start and stop of an on-off outside air damper. It can also control the damper to be shut down a certain time later after a supply fan is stopped. With the low limit temperature protection function, when activated, it closes the damper immediately.
Function
When "Unit Start/Stop" is "1" (ON) and "Low limit Temperature" is "0", "Outside Air Damper Command" is "1".
When "Unit Start/Stop" is "0" (OFF) and "Supply Fan Command" is "0" (OFF) and starts timing until "Damper On-Off Time Delay" has elapsed, "Outside Air Damper Command" is "0".
At any time when "Low limit Temperature" is "1", "Outside Air Damper Command" is "0".
Internal logic
Input
PIN | Data type | Unit | Default value | Value/range |
---|---|---|---|---|
AHU_SS | BOOL | - | 0 | 0-OFF / 1-ON |
SF_CMD | BOOL | - | 0 | 0-OFF / 1-ON |
LLT_ALM | BOOL | - | 0 | 0-OK / 1-FLT |
TIME | FLOAT | s | 60 | 0...65535 |
Output
PIN | Data type | Unit | Default value | Value/range |
---|---|---|---|---|
OAD_CMD | BOOL | - | - | 0-OFF / 1-ON |
Example