Description
For arithmetic operations such as addition, subtraction, multiplication, division and exponentiation.
Function
This function block is used for these operations: Addition (+), subtraction (-), multiplication (*), division (/) and exponentiation (^).
Input
PIN | Description |
|---|---|
Input1 | Number calculated as Input1 |
Input2 | Number calculated as Input2 |
Output
PIN | Description |
|---|---|
Output | The result of the arithmetic operation between Input1 and Input2, analog output. |
Input value
PIN | Data type | Unit | Default value | Range |
|---|---|---|---|---|
Input1 | Analog | N/A | N/A | -999999...999999 |
Input2 | Analog | N/A | N/A | -999999...999999 |
Output value
PIN | Data type | Unit | Default value | Range |
|---|---|---|---|---|
Output | Analog | N/A | N/A | -999999...999999 |
Example
A numeric calculation: Out = a * x + b * (y^2) - c/z