Power supply | |
---|---|
Operating voltage (24 V | AC 24 V (+20 %, -15 %) DC 24 V (±10 %) |
Frequency | 50/60 Hz (AC only) |
Screw terminals for wire cross sections | Max. 2.5 mm2 (14 AWG) |
External supply line protection | Max 4 A slow wire fuse or circuit breaker type B, C or D. |