Pin | Code | No. | Color | Abbreviation | Meaning |
---|---|---|---|---|---|
Actuators AC 24 V ~ / DC 24 V ⎓ | G | 1 | red | RD | System potential AC 24 V ~ / DC 24 V ⎓ |
G0 | 2 | Black | BK | System neutral | |
Y1 | 6 | violet | VT | Positioning signal AC/DC 0 V" clockwise"GIB14..1E) | |
Y2 | 7 | orange | OG | Positioning signal AC/DC 0 V "counterclockwise” GIB14..1E) | |
Y | 8 | gray | GY | Signal input (GIB16..1E) | |
U | 9 | pink | PK | Signal output (GIB16..1E) |
Actuators AC 100...240 V ~ | L | 3 | brown | BR | Phase AC 100...240 V ~ |
N | 4 | light blue | BU | Neutral conductor | |
Y1 | 6 | Black | BK | Positioning signal AC 100...240 V ~ "clockwise" | |
Y2 | 7 | white | WH | Positioning signal AC 100...240 V ~ "counterclockwise" |
Feedback potentiometer | a | P1 | white/red | WH RD | Potentiometer 0…100 % (P1-P2) |
b | P2 | white/blue | WH BU | Potentiometer pick-off | |
c | P3 | white/pink | WH PK | Potentiometer 100…0 % (P3-P2) |
Auxiliary switch | Q11 | S1 | gray/red | GY RD | Switch A input |
Q12 | S2 | gray/blue | GY BU | Switch A Normally closed contact | |
Q14 | S3 | gray/pink | GY PK | Switch A Normally open contact | |
Q21 | S4 | black/red | BK RD | Switch B input | |
Q22 | S5 | black/blue | BK BU | Switch B Normally closed contact | |
Q24 | S6 | black/pink | BK PK | Switch B Normally open contact |