Type | Stock no. | Control | Operating voltage | Positioning signal input Y | Position indicator U = DC 0...10 V ⎓ | Feedback potentiometer 5 kΩ | Self-adapt. rotation angle range | Aux. switch | Rotation direction switch |
|---|---|---|---|---|---|---|---|---|---|
|
GIB141.1E | S55499-D339 | 2 or 3-position | AC 24 V ~ / DC 24 V ⎓ | - | - | - | - | 0 | - |
GIB145.1E | S55499-D812 | ✓ | 2 | ||||||
GIB146.1E | S55499-D341 | - | |||||||
GIB341.1E | S55499-D346 | AC 100...240 V ~ | 0 | ||||||
GIB345.1E | S55499-D347 | ✓ | 2 | ||||||
GIB346.1E | S55499-D348 | - | |||||||
GIB161.1E | S55499-D342 | Modulating | AC 24 V ~ / DC 24 V ⎓ | DC 0/2...10 V ⎓ | ✓ | - | ✓ | 0 | ✓ |
GIB163.1E | S55499-D343 | DC 0...35 V ⎓ | |||||||
GIB164.1E | S55499-D344 | 2 | |||||||
GIB166.1E | S55499-D345 | DC 0/2...10 V ⎓ |