GIB.. | AC 24 V ~ / | 141.1E / 145.1E / 146.1E | 161.1E / 163.1E / 164.1E / 166.1E | |
---|---|---|---|---|
AC 100...240 V ~ | 341.1E / 345.1E / 346.1E | - | ||
Control type | 2-position/3-position | Modulating control (0/2…10 V) | ||
Rotary movement, | Clockwise or counterclockwise direction depends … | |||
|
| |||
The actuator remains in the respective position with no power applied. | The actuator remains in the deployed position:
| |||
Position indication | mechanical | Rotation angle position indication using a position indicator. | ||
electrical | By connecting the feedback potentiometer to external voltage, output voltage is generated proportionally to rotation angle. | Position indicator: Output voltage U = DC 0/2…10 V is generated proportional to rotation angle. The rotation direction (inverted or non-inverted) for output voltage U is based on the DIL switch position. | ||
Auxiliary switch | The switching points for auxiliary switches A and B can be set independently in increments of 5° from 0 to 90°. | |||
Self adaptation of rotation range | - | The actuator automatically determines the mechanical end positions of the rotation angle range. The characteristic function (Uo, ΔU) is mapped to the calculated rotation angle range. Power must be connected to DIL switch 2 (self-adaptation) for the function to operate. | ||
Manual adjustment | The actuator can be manually adjusted by pressing the gear train disengagement button. | |||
Rotation angle limitation | The rotation angle of the shaft adapter can be limited mechanically to 5° increments. |