On the Settings screen, you can customize Building X Access:
- Language: Change the language of the application to English or German.
- Theme: Change the background of the application to Auto, Light or Dark. If Auto is selected, the background is automatically adjusted based on the mobile device settings.
- Access mode: Select the options of access mode for opening a door.
- Always, even when device is locked: Ability to use the digital keys when the mobile device is locked. The application is running in the background.
- Device needs to be unlocked: Ability to use the digital keys when the mobile device is unlocked. The application is running in the background.
- App needs to be in the foreground: Ability to use the digital keys when the mobile device is unlocked. The application needs to be opened on the mobile device.
- Requires tap on key button on ID card: Ability to use the digital keys when the mobile device is unlocked. To open a door, it is required to open the application, and tap on the icon
.
- Apple Wallet: To hide the Apple Wallet when the app is in the foreground. For information on setting up the Apple wallet see Setting up Apple Wallet.
- Device notification: To display urgent messages on the lock screen for one hour.
- Reset: To reset the application to the default settings.