Power supply (GBB1..1E) | |||
|---|---|---|---|
|
Operating voltage (SELV/PELV) | AC 24 V ~ ± 20 % (19,2...28,8 V ~) DC 24 V ⎓ ± 20 % (19.2...28.8 V ⎓) 1) | ||
Frequency | 50/60 Hz | ||
Power consumption | Running | GBB14..1E | 2.1 VA / 1.4 W |
GBB16..1E | 2.2 VA / 1.5 W | ||
Holding | GBB14..1E | 0.8 VA / 0.5 W | |
GBB16..1E | 0.9 VA / 0.5 W | ||
Power supply (GBB3..1E) | |||
|---|---|---|---|
|
Operating voltage (SELV/PELV) | AC 100...240 V ~ ± 10 % (90...264 V ~) | ||
Frequency | 50/60 Hz | ||
Power consumption | Running | GBB34..1E | 3.5 VA / 2.0 W |
Holding | GBB34..1E | 1.5 VA / 1.0 W | |
Operating data | ||
|---|---|---|
|
Torque | Nominal | 25 Nm |
Maximum (blocked) | 38 Nm 2) | |
Minimum (hold state) | 25 Nm | |
Rotation angle | Nominal (with position indicator) | 90° |
Maximum (mechanically limited) | 95° ± 2° | |
Runtime at nominal rotation angle 90° | 150 s | |
Actuator sound power level (at a positioning time of 150 s) | <45 dB(A) | |
Inputs | |||
|---|---|---|---|
|
Positioning signal for GBB14..1E | Operating voltage | (wires 1-6/G-Y1) | Clockwise |
(wires 1-7/G-Y2) | Counterclockwise | ||
Positioning signal for GBB34..1E | Operating voltage | (wires 4-6/N-Y1) | Clockwise |
(wires 4-7/N-Y2) | Counterclockwise | ||
Positioning signal for GBB16..1E | Input voltage | (wires 8-2/Y-G0) | DC 0/2...10 V ⎓ |
Power consumption | 0.1mA | ||
Input resistance | ≥100 kΩ | ||
Max. permissible input voltage | DC 35 V ⎓ limited internally to DC 10 V ⎓ | ||
Protected against incorrect wiring | Max. AC 24 V ~ / DC 24 V ⎓ | ||
Hysteresis | for non-adjustable characteristic function | 60 mV | |
for adjustable characteristic function | 0.6 % of ΔU | ||
Adjustable characteristic function (GBB163.1E, GBB164.1E) | |||
Adjustable with 2 potentiometers | Offset Uo | DC 0...5 V ⎓ | |
Workspace ΔU | DC 2...30 V ⎓ | ||
Max. input voltage | DC 35 V ⎓ | ||
Protected against incorrect wiring | Max. AC 24 V ~ / DC 24 V ⎓ | ||
Outputs | |||
|---|---|---|---|
|
Position indicator | Output signal GBB16..1E | (Wires 9-2/Y-G0) | |
Output voltage U | DC 0...10 V ⎓ | ||
Max. output current | DC ± 1 mA | ||
Protected against incorrect wiring | Max. AC 24 V ~/ DC 24 V ⎓ | ||
Feedback potentiometer | Change in resistance | (wires P1-P2) | 0...5000 Ω |
Load | <0.25 W | ||
Max. sliding contact current | <0.1 mA | ||
Permissible voltage at potentiometer (SELV/PELV) | AC 24 V ~ / DC 24 V ⎓ | ||
Insulation resistance between potentiometer and housing | AC 500 V ~ | ||
Mechanical life | |
|---|---|
|
Full cycles | 60'000 |
Partial cycles | 5'000'000 |
Auxiliary switches (GBB146.1E, GBB164.1E, GBB166.1E, GBB346.1E) | ||
|---|---|---|
|
Switching voltage | AC 24...250 V ~ / DC 12...30 V ⎓ | |
Contact loading | 6 A resistive, 2 A inductive, min. 10 mA @ AC 4 A resistive, 2 A inductive, min. 10 mA @ DC 30 V ⎓ 0.8 A resistive, 0.5 A inductive, min. 10 mA @ DC 60 V ⎓ | |
Electric strength auxiliary switch against housing | AC 4 kV | |
Switching range for auxiliary switches / setting increments | 5...90° / 5° | |
Factory switch setting: | Switch A | 5° |
Switch B | 85° | |
Connection cable | |
|---|---|
|
Cable length | 0.9 m |
Cable cross-section | 0.75 mm2 |
Permissible length for signal wires | 300 m |
Safety class and degree of protection | ||
|---|---|---|
|
Protection class | EN 60730 | |
AC 24 V ~ / DC 24 V ⎓, feedback potentiometer | III | |
AC 100...240 V ~, auxiliary switch | II | |
Degree of protection of housing | IP54 as per EN 60529 (see "Mounting" and mounting isntructionsA6V14196968) | |
Environmental conditions | ||
|---|---|---|
|
Operation | IEC 60721-3-3 | |
Climatic conditions | Class 3K23 | |
Mounting location | Interior, weather-protected | |
Temperature | -32...55 °C | |
Humidity, non-condensing | <95 % r.h. | |
Transportation | IEC 60721-3-2 | |
Climatic conditions | Class 2K12 | |
Temperature | -32...70 °C | |
Humidity, non-condensing | <95 % r.h. | |
Storage | IEC 60721-3-1 | |
Climatic conditions | Class 1K22 | |
Temperature | -32...50 °C | |
Humidity, non-condensing | <95 % r.h. | |
Mechanical conditions | IEC 60721-3-2 / class 2M4 | |
Standards, directives and approvals | |
|---|---|
|
Product standards | EN60730 Part 2-14: Particular requirements for electric actuators |
Electromagnetic compatibility (field of use) | For residential, commercial, and industrial environments |
EU conformity (CE) | A5W00004366 3) |
RCM conformity | A5W00004367 3) |
EAC compliance | Eurasian conformity |
UKCA conformity | A5W00198137A 3) |
UL approbation | UL as per 60730 http://ul.com/databse |
Environmental compatibility |
|---|
|
Environmental Declaration A5W00712474A 3) contains data on environmental-compatible product design and assessment (RoHS compliance, compositions, packaging, environmental benefits and disposal). |
Dimensions | ||
|---|---|---|
|
Actuator (W x H x D) | See "Dimensions" | |
Damper shaft | Round | 8...25.6 mm |
Square (diagonal) | 6...18 mm | |
Min. length | 20 mm | |
Max. shaft hardness | <300 HV | |
Weight | ||
|---|---|---|
|
Without packaging | Excluding auxiliary switch | Max. 2.2 kg |
Including auxiliary switch | Max. 2.35 kg | |
|
1) | cUL: Only to DC 30 V ⎓ Permissible |
2) | See notes under "Use" and notice below ("Technical data"). |
3) | The documents can be downloaded at http://siemens.com/bt/download. |
Use of unsuitable damper shafts may damage the damper or damper shaft.
- Use only damper shafts with diameters suitable for the damper surface.
- Use only quality materials typical for the sector for damper shafts/rods.