Type | Stock no. | Control | Operating voltage | Positioning signal input Y | Position indicator U = DC 0...10 V ⎓ | Feedback potentiometer 5 kΩ | Self-adapt. rotation angle range | Aux. switch | Rotation direction switch |
|---|---|---|---|---|---|---|---|---|---|
|
GBB141.1E | S55499-D813 | 2 or 3-position | AC 24 V ~ / DC 24 V ⎓ | - | - | - | - | 0 | - |
GBB145.1E | S55499-D814 | ✓ | 2 | ||||||
GBB146.1E | S55499-D815 | - | |||||||
GBB341.1E | S55499-D820 | AC 100...240 V ~ | 0 | ||||||
GBB345.1E | S55499-D821 | ✓ | 2 | ||||||
GBB346.1E | S55499-D822 | - | |||||||
GBB161.1E | S55499-D816 | Modulating | AC 24 V ~ / DC 24 V ⎓ | DC 0/2...10 V ⎓ | ✓ | - | ✓ | 0 | ✓ |
GBB163.1E | S55499-D817 | DC 0...35 V ⎓ | |||||||
GBB164.1E | S55499-D818 | 2 | |||||||
GBB166.1E | S55499-D819 | DC 0/2...10 V ⎓ |