Terminal number | Pin name | Pin pitch (mm) | Exemplary use case |
---|---|---|---|
T24 | +24 V | 3.81 | DC 24 V supply voltage |
M | Reference ground | ||
X01 | Output multifunctional 0…10 V, PWM | ||
X02 | Output multifunctional 0…10 V, PWM | ||
M | Reference ground | ||
X03 | Output multifunctional 0…10 V, PWM | ||
T28 | +5/12 V | 3.81 | DC 5/12 V supply voltage |
M | Reference ground | ||
X05 | Input multifunctional 0...10 V, 0/4...20 mA, digital 0/1, pulse counting, frequency (pulse/min), PWM (duty cycle), Pt1000, NTC 1k/10k, LG-Ni1000 | ||
X06 | Input multifunctional 0...10 V, 0/4...20 mA, digital 0/1, pulse counting, frequency (pulse/min), PWM (duty cycle), Pt1000, NTC 1k/10k, LG-Ni1000 | ||
M | Reference ground | ||
T32 | X07 | 3.81 | Input multifunctional 0...10 V, 0/4...20 mA, digital 0/1, Pt1000, NTC 1k/10k, LG-Ni1000 |
M | Reference ground | ||
X08 | Input multifunctional 0...10 V, 0/4...20 mA, digital 0/1, Pt1000, NTC 1k/10k, LG-Ni1000 | ||
X09 | Input multifunctional 0...10 V, 0/4...20 mA, digital 0/1, Pt1000, NTC 1k/10k, LG-Ni1000 | ||
M | Reference ground |