Terminal number | Pin name | Pin pitch (mm) | Description |
---|---|---|---|
T02 | Protective earth | 5.08 | Protective earth |
230 V~ | AC 230 V main power supply | ||
N | Neutral conductor | ||
T06 | N | 5.08 | Neutral conductor |
Protective earth | Protective earth | ||
Y1 | AC 230 V output relay, 8A nominal, NO | ||
T08 | Y2 | 5.08 | AC 230 V output relay, 8A nominal, NO |
N | Neutral conductor | ||
Protective earth | Protective earth | ||
Y3 | AC 230 V output relay, 8A nominal, NO | ||
T10 | DL1 | 5.08 | AC 230 V input digital |
DL2 | AC 230 V input digital |