POL966.10/STN

Type of packaging

Material

From recycling

%

Pcs/pack

Dimension (mm)

Packaging net weight*

Carton box with product in anti-static bag

corrugated fiber board PAP 20 (g)

One way, recyclable

100

32

600×400×150

61.7 g

Low density polyethylene – LDPE 4

One way, recyclable

100

POL966.00/STN

Type of packaging

Material

From recycling

%

Pcs/pack

Dimension (mm)

Packaging net weight*

Carton box

Corrugated fiber board PAP 20

One way, recyclable

100

20

600×400×150

83.2 g

* Average net weight of packaging material per unit of product in package