Ambient conditions and protection classification | |
---|---|
Operation | IEC 60721-3-3 |
Temperature | -40...70 °C |
Humidity | <95 % r.h. (non-condensing) |
Atmospheric pressure | Min. 700 hPa, corresponds to max. 3,000 m above sea level |
Transport | IEC 60721-3-2 |
Temperature | -40...70 °C |
Humidity | <95 % r.h. (non-condensing) |
Atmospheric pressure | Min. 260 hPa, corresponds to max. 10,000 m above sea level |
Protection (POL966.00/STN) | |
Degree of protection | IP20 (EN 60529) |
Safety class | As per the final product evaluation, suitable for use in plants featuring safety class II |
Protection (POL966.10/STN) | |
Degree of protection | IP00 (EN 60529) |
Safety class | As per the final product evaluation, suitable for use in plants featuring safety class II |
Reliability | |
---|---|
Mean time between failure (MTBF) | > 65 years at 20 °C environment |
Standards, directives and approvals | |
---|---|
Product standard | EN 60730-1 Automatic electronic controls for household and similar use. |
Electromagnetic compatibility | Suitable for residential and industrial EMC environment |
EU conformity (CE) | A5W00713702A |
RCM conformity | A5W00713708A |
UKCA | A5W00713706A |
Environmental compatibility | The product environmental declarations (A5W00709166A) contain data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |