Peripheral bus | |
---|---|
Power supply | Ueff = AC 24 V ± 20 %, fmain = 45...65 Hz or U = DC 24 V ± 10 %, no internal fuse |
Bus termination selectable | (120 Ω +1 nF) |
Solid wire | 0.2…1.0 mm² |
Stranded wire (twisted and with ferrule) | 0.2…1.0 mm² |
Cable lengths | Max. 30 m |
Addressing | DIP switch 1…5 |
Termination | DIP switch 6 |