Voltage outputs: DC 0...10 V (T24) | ||
---|---|---|
Ripple | <50 mVpp | |
Accuracy at 0 V | 80 mV | |
Accuracy at 5 V | 100 mV | |
Accuracy at 10 V | 130 mV | |
Output current | Max. 10 mA |
PWM outputs (T24) | ||
---|---|---|
Output voltage (high) | DC 8...12 V | |
Output voltage (low) | DC 0...1 V | |
Output current | Max. 10 mA | |
PWM frequency | 500 Hz…2.5 kHz (factory setting: 500 Hz) | |
Duty cycle | 5...95 % | |
Resolution | 0.5 % |
Note: These data are acquired under environment temperature of 25 °C.
Digital relay outputs: (T06, T08) | |
---|---|
Contact | Monostable, NO (normally open) contacts, SPST (single pole, single throw) |
Switching voltage | AC 184…253 V |
Rated current (res./ ind.) | AC 0.02…3 A/2 A at cosφ=0.6 |
Inrush current | Max. 51 A / max. 100 µs |
Endurance | Min. 100.000 operations at AC 230 V, 3 A resistive |
Note: For wire connection, see Mains power supply in Power supply. |