Analog inputs: NTC 1k (T28, T32) | ||
---|---|---|
Range | 352 Ω…32.2 kΩ | |
Accuracy | ±98 Ω at 1 kΩ | |
Resolution | <13 Ω at 1 kΩ | |
For NTC 1k (B=3528 K) characteristics, see below | ||
Temperature | Accuracy | Resolution |
-45 °C -30 °C -20 °C -10 °C 0 °C 10 °C 20 °C 30 °C 40 °C 50 °C | 0.2 K 0.2 K 0.3 K 0.4 K 1.0 K 1.5 K 2.0 K 2.8 K 3.6 K 4.4 K | 0.05 K 0.054 K 0.1 K 0.1 K 0.1 K 0.1 K 0.2 K 0.5 K 0.8 K 1.1 K |
Note: These data are acquired under environment temperature of 25 °C.
Analog inputs: NTC 10k (T28, T32) | ||
---|---|---|
Range | 329 Ω...912 kΩ | |
Accuracy | ±222 Ω at 10 kΩ | |
Resolution | <66 Ω at 10 kΩ | |
For NTC 10k (B25/85 = 3977 K) characteristics, see below | ||
Temperature | Accuracy | Resolution |
-50 °C -40 °C -30 °C -10 °C 0 °C 50 °C 70 °C 90 °C 100 °C 110 °C 120 °C | 4.5 K 2.5 K 1.5 K 0.8 K 0.3 K 0.7 K 1.3 K 2.5 K 3.3 K 4.1 K 6.1 K | 0.6 K 0.4 K 0.2 K 0.1 K 0.1 K 0.2 K 0.3 K 0.6 K 0.8 K 1.0 K 1.0 K |
Analog inputs: Pt1000 (T28, T32) | ||
---|---|---|
Range | 797…2482 Ω | |
Accuracy | ±5864 mΩ at 1 kΩ | |
Resolution | <1563 mΩ at 1 kΩ | |
For Pt1000 (385) characteristics, see below | ||
Temperature | Accuracy | Resolution |
-50 °C...50 °C 50 °C...200 °C 200 °C...400 °C | ±1.5 K ±2 K ±3 K | 0.4 K 0.5 K 0.8 K |
Analog inputs: LG-Ni1000 (T28, T32) | ||
---|---|---|
Range | 788…1802 Ω | |
Accuracy | ±2215 mΩ at 1 kΩ | |
Resolution | <443 mΩ at 1 kΩ | |
For Ni1000 (LG) characteristics, see below | ||
Temperature | Accuracy | Resolution |
-50 °C...150 °C | ±0.5 K | 0.1 K |
Note: These data are acquired under environment temperature of 25 °C.
Digital inputs: 0/1 potential free input (T28, T32) | |
---|---|
Contact type | Potential free contacts |
Contact resistance | Max. 200 Ω (closed) Min. 50 kΩ (open) |
Contact sensing voltage | DC 24 V (open) |
Contact sensing current | DC 6 mA (closed) |
Pulse frequency | Max. 20 Hz |
Digital inputs: active digital input AC 230 V (T10) | ||
---|---|---|
AC 230 V signal operating range | AC 0…253 V |
Note: N is neutral conductor for controller, e.g.: N in T08. For wire connection, see Mains power supply in Power supply. |
Low / high detection | Low < AC 160 V High > AC 180 V | |
Note: The high and low thresholds might slightly deviate the rating due to ambient temperature change and electromagnetic environment effect. |
Voltage inputs: DC 0…10 V (T28, T32) | |
---|---|
Operating range | DC 0…10 V |
Resolution | 10 mV |
Accuracy at 0 V Accuracy at 5 V Accuracy at 10 V | 50 mV 80 mV 100 mV |
Internal resistance | >100 kΩ |
Current inputs: DC 0/4…20 mA (T28, T32) | |
---|---|
Operating range | DC 0/4…20 mA |
Resolution (4...20 mA) | 10 μA |
Accuracy at 4 mA Accuracy at 12 mA Accuracy at 20 mA | 80 μA 120 μA 200 μA |
Internal resistance | <500 Ω |
Note: These data are acquired under environment temperature of 25 °C.
Frequency inputs: Pulse/min (T28) | ||
---|---|---|
For potential free contacts | 0/1 digital signal (binary) | |
Contact resistance | Max. 200 Ω (closed) Min. 50 kΩ (open) | |
Pulse frequency | Max. 500 Hz | |
Contact sensing voltage | DC 24 V (open) | |
Contact sensing current | DC 6 mA (closed) |
Pulse inputs: Pulse counting (T28) | ||
---|---|---|
For open-collector | 0/1 digital signal (binary) | |
Contact resistance | Max. 200 Ω (closed) Min. 50 kΩ (open) | |
Pulse frequency | Max. 150 Hz | |
Contact sensing voltage | DC 24 V (open) | |
Contact sensing current | DC 6 mA (closed) |
PWM inputs: Duty cycle (T28) | ||
---|---|---|
For open-collector | 0/1 digital signal (binary) | |
Contact resistance | Max. 200 Ω (closed) Min. 50 kΩ (open) | |
Pulse frequency | Max. 500 Hz | |
Contact sensing voltage | DC 24 V (open) | |
Contact sensing current | DC 6 mA (closed) |