Power supply (T72, T74) | |
---|---|
Operating voltage | AC 24 V ±20 %; DC 24 V ±10 % |
Frequency | 45…65 Hz (AC only) |
Max. AC consumption | 1.25 A at AC 24 V |
Max. DC consumption | 450 mA at DC 24 V |
Connection | Peripheral bus |
Mains power supply (T02) | |
---|---|
Operating voltage | 230 V (+10 %/ -15 %) |
Frequency | 50 / 60 Hz |
External over-current protection | Fuse slow max. 10 A or circuit breaker, type B, C or D |
Secondary power supply (T28, T24) | |
---|---|
5 V (T28) | DC 5 V (+/-2.5 %) |
Max. 40 mA | |
12 V (T28) | DC 12 V (+/-2.5 %) |
T28: Max. 40 mA | |
24 V (T24) | DC 24 V (+/-10 %) |
The total max. current of T24 is 185 mA. |
WARNING
The PE terminal ( ) of T02 must be connected to Earth and the wire must be connected firmly.