The extension module is equipped with a DIP switch to communicate with the controller. Switches 1, 2, 3, 4, and 5 can be configured for server addresses, while switch 6 serves as peripheral bus termination. If the extension module is the network termination, switch 6 must be set to ON.
Bit order is 5 to 1. The lowest bit is 5, the highest is 1. Max. 31 server addresses can be configured:
DIP switch configuration of extension module | |||||||
---|---|---|---|---|---|---|---|
No. | Diagram | No. | Diagram | No. | Diagram | No. | Diagram |
1 | 9 | 17 | 25 | ||||
2 | 10 | 18 | 26 | ||||
3 | 11 | 19 | 27 | ||||
4 | 12 | 20 | 28 | ||||
5 | 13 | 21 | 29 | ||||
6 | 14 | 22 | 30 | ||||
7 | 15 | 23 | 31 | ||||
8 | 16 | 24 |
NOTICE
The extension module address must be the same in the controller’s application program. 0 cannot be set as slave address.