Interfaces | Cable lengths and type specification |
---|---|
Signal inputs and outputs (I/Os) | Max. 80 m
|
Peripheral extension bus (T72, T74) | Max. 30 m
|
Factors affecting maximum cable length
Be aware that the cable resistance and the influence of EMC as well as the hum increases with the length of the cable and has an impact on the accuracy of the analogue value. If the maximum cable length can be reached in an application depends on factors like selection of cable type, dimension, shielding, wiring, distance to high power devices, the requirements regarding measurement and control accuracy etc. and is in the responsibility of the customer.
Important: Siemens does not guarantee any maximum cable lengths.
NOTICE
Installation of connections as per:
- Load
- Local regulations